135-8252: Heavy Duty Long ARM Tip
+ / - Hover over image to Zoom
Other Views

    135-8252: Heavy Duty Long ARM Tip

    Part Number: 135-8252
    Brand: Cat
    Retrieving Price.....

    J250 Heavy Duty Long ARM Tip

    Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

    heavy duty Long tips with Abrasion Resistant Material (ARM) provide long-lasting performance in abrasive environments. ARM is the result of a welding process that bonds very hard tungsten carbide particles to Ground Engaging Tools to create a protective shield over the component.

    This delivers superior protection for your equipment and reduces machine downtime. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Approximately 60% more wear material in tip body
    • ARM wears around profile to increase penetration
    • Increased wear life up to 5X

    Applications:
    • High abrasion
    • Low to moderate impact

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 3
    • Length (in): 7.8
    • Tip Size: J250
    We currently do not have any equipment model information for this part.