9U-9702: Heavy Duty Long Tip
+ / - Hover over image to Zoom
Other Views

    9U-9702: Heavy Duty Long Tip

    Part Number: 9U-9702
    Brand: Cat
    Retrieving Price.....

    J700 Heavy Duty Long Tip

    Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

    heavy duty Long tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer heavy duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • 60% more wear material in the tip body
    • Longer and stronger design

    Applications:
    • General excavation and loading
    • Medium to high impact applications

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Tip Size: J700
    wheel-type loader
    992G, 992K, 992D, 993K, 994D, 994F, 994, 992C

    excavator
    385C, 385C L 375-A 385B, 385C FS 375-A L