134-1809: Retainer
+ / - Hover over image to Zoom
Other Views

    134-1809: Retainer

    Part Number: 134-1809
    Brand: Cat
    Retrieving Price.....

    J800 Heavy Duty Retainer Assembly

    Description:
    The J800 heavy duty retainer assembly is a two-coil retainerwhich grips the pin much tighter than the standard pin and retainer. This coil-spring retainer absorbs side loads and eliminates retainer spread. The retainer cannot rotate when positioned properly, which reduces wear from abrasives between the pin and retainer.

    Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainer wear has occurred or tip-side loading has caused retainer spreading. This heavy duty retainer holder is ivory colored to distinguish it from the standard retainer assembly that has a black retainer holder.

    Applications:
    • Use with certain Heavy Duty Pins
    • Designed to fit J800 tips and Adapters

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.45
    • Length (in): 2.75
    wheel-type loader
    994D, 994, 994F

    excavator
    385B, 390D, 390D L

    work tool
    MP324, MP318, MP332 MP345 MP365