194-3561: Rechargeable Battery
+ / - Hover over image to Zoom
Other Views

    194-3561: Rechargeable Battery

    Part Number: 194-3561
    Brand: Cat
    Retrieving Price.....
    Save to List

    UNITS:
    • US
    • Metric
    • Battery: high-capacity, 12 Volt NiCad
    • Battery Capacity (mAh): 1300
    • Battery Charger (volts): 110
    • Charge Time: 1 hour (110 V, 60 Hz)
    • Filler Nipple Thread (in): 1/8 NPT
    • Front Outlet Fitting (in): 7/16 UNEF
    • Lubricating Capacity (Under Normal Conditions): 3 cartridges minimum
    • Motor (volts): 12
    • Pressure Capacity (kPa): 41368
    excavator
    349F LXE 349F L 349E L 349D2 349D 349D2 L 349F 345D 345D L 349D L 349E 345C 352F