241-0706: Grease Gun Group with 2 Batteries
+ / - Hover over image to Zoom
Other Views

    241-0706: Grease Gun Group with 2 Batteries

    Part Number: 241-0706
    Brand: Cat
    Retrieving Price.....
    Save to List

    UNITS:
    • US
    • Metric
    • Battery: high-capacity, 12 Volt NiCad
    • Battery Capacity (mAh): 1300
    • Battery Charger (volts): 110
    • Charge Time: 1 hour (110 V, 60 Hz)
    • Filler Nipple Thread (in): 1/8 NPT
    • Front Outlet Fitting (in): 7/16 UNEF
    • Lubricating Capacity (Under Normal Conditions): 3 cartridges minimum
    • Motor (volts): 12
    • Pressure Capacity (kPa): 41368
    We currently do not have any equipment model information for this part.