9S-7354: Torque Wrench
+ / - Hover over image to Zoom
Other Views

    9S-7354: Torque Wrench

    Part Number: 9S-7354
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Dial Type Torque Wrench (3/8 in Drive)

    Description:
    Cat torque wrench is designed to apply precisely specific torque on nut, bolt or screw using various measuring systems and torque application methods.

    Attributes:
    • Steel dial type, 3/8 inch drive torque wrench
    • Chrome finish
    • Comes with follow-up needle
    • Torque works in both clockwise and counter-clock wise direction
    • Color coded inch and metric units dial

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Accuracy: ±2%
    • Drive (in): 3/8
    • Drive (in-lb): 300
    • English Increments (in-lb): 5
    • Length (in): 9.9
    • Notes: Needle Included
    We currently do not have any equipment model information for this part.