127-2278: Open End Wrench
+ / - Hover over image to Zoom
Other Views

    127-2278: Open End Wrench

    Part Number: 127-2278
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Open End Offset Wrench (1-1/2 in)

    Description:
    Cat open end offset wrenches allow the use of one wrench in four different positions to gain additional turning angles.

    Attributes:
    • 1-1/2 open end offset wrench
    • Designed to handle easily with limited space
    • Chrome plated
    • 30° and 60° offset

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Head Depth (in): 0.44
    • Length (in): 15.2
    • Outside Diameter (in): 2.94
    • Overall Length (in): 15.19
    • Size (in): 1/2
    We currently do not have any equipment model information for this part.