1U-8760: Wrench-Chain
+ / - Hover over image to Zoom
Other Views

    1U-8760: Wrench-Chain

    Part Number: 1U-8760
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Chain Wrench (For Special Applications)

    Description:
    Chain wrench is used for holding cylinders and other irregularly shaped objects and works for parts of most any size and shape.

    Attributes:
    • Chain wrench capacity: 1/2 inch to 4-3/4 inch OD
    • Special head design for turning wrench in either direction
    • Ratcheting action makes it possible to re-grip without removal

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Overall Height (in): 0.9
    • Overall Length (in): 13.5
    • Overall Width (in): 2
    • Size (in): Chain wrench capacity: 1/2 to 4 3/4 O.D.
    We currently do not have any equipment model information for this part.