153-8926: Spring
+ / - Hover over image to Zoom
Other Views

    153-8926: Spring

    Part Number: 153-8926
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spring (Compression)

    Description:
    Cat spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.

    Attributes:
    • Spring Type: Compression
    • Material: Steel
    • Free Length: 10.58 mm (0.42 in)
    • Outside Diameter: 4.2 mm (0.17 in)
    • Wire Diameter: 0.483 mm (0.02 in)
    • Performance-based
    • Springs meet or exceed current standards and material grades.

    Application:
    Machine and workshop applications. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 0.42
    • Material Description: Steel
    • Outside Diameter (in): 0.17
    • Spring Type: Compression
    wheel-type loader
    924G 924HZ 924GZ 962G II 924H 930H 950F II 972G II 962G 938G II 928HZ 950G 914G2 950G II 950 GC 966G II 972G 938H 966G 928G 914G 930G 928H

    wheel dozer
    844H 854K 854G

    integrated toolcarrier
    IT28G IT62G II IT38G II IT14G IT14G2 IT62G IT38H

    pipelayer
    PL87 587T 583T PL83 587R

    track-type tractor
    D6R II D6R III D6N D4G D3G D5N D5G D8R D7R II D5R2 D8T