1M-9351: Spring-Steer Cl
+ / - Hover over image to Zoom
Other Views

    1M-9351: Spring-Steer Cl

    Part Number: 1M-9351
    Brand: Cat
    Retrieving Price.....
    Save to List

    COMPRESSION SPRING

    Description:
    Cat® spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.
    Attributes:
    • Springs meet or exceed current standards and material grades.
    • RoHS compliant
    • Performance-based
    Application:
    • Machine and workshop applications

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: phos/oil
    • Material Description: Steel
    • Notes: Solid Length: 69.088, Free length: 109.22, Assembled Length: 81.788, Load at Assembled Length: 658.57, Total Coils: 18.25, Spring Rate NMM: 24.001
    • Wire Diameter - C (in): 3.76682
    earthmoving compactor
    816K 836K 826K 815K 825K 816F 815F 815F II 816F II

    wheel-type loader
    988K 972H 962H 950G 962K 966H 972G 950H 962G 966G II 972G II 962G II 950G II 966G 972K 950K 966K

    engine - truck
    1693

    petroleum products
    TH48-E70 CX31-C9I CX31-P600 TH55-E70 TH55 CX31-C15I TH55FT-E90 TH48 CX31-C11I CX31-C13I CX48-P2300 CX31-C18I CX48

    off-highway truck
    793F OEM 775G OEM 777E 773F 770G 775F 793F 777G 772G 793F CMD 775G LRC 777D 773G OEM 773G LRC 775G 777B 785G 793F XQ 777F 772G OEM 773G 770G OEM 773GC

    engine - industrial
    SPF743

    articulated dump truck
    730 730C2 730C 730C2 EJ 735 740B 735B

    motor grader
    24

    wheel dozer
    814K 834K 824K 814F II 814F

    underground articulated truck
    AD22 AD55B AD60

    pipelayer
    PL83 PL72 PL87

    integrated toolcarrier
    IT62H IT62G II IT62G

    wheel tractor-scraper
    623K 621K 627H 623H 621H 627K 621K OEM 627K LRC 623K LRC

    track-type tractor
    D6T LGPPAT D6T D6N LGP D6R D6 D5R2 D6N XL D6T XL D6N D6T LGP D6R XL D6T XW D5R XL D8R D6T XL PAT D8T D6N OEM D6T XW PAT D6R LGP D5R LGP

    load, haul, dump
    R1700K R1300G II

    oem solutions
    CX31 CX31-P300