6T-8234: Compression Spring
+ / - Hover over image to Zoom
Other Views

    6T-8234: Compression Spring

    Part Number: 6T-8234
    Brand: Cat
    Retrieving Price.....
    Save to List

    Outside Diameter: 5/8 in

    Machine hooks are made from the end coils of the spring by bending the end of the wire out to create the hook or loop. Crossover hooks are made from the end coils of the spring but are bent straight down the center of the spring first before then bending the wire out to create the hook or loop. This is a more stable hook than the machine hook.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length - B (in): 1/2
    • Outside Diameter (OD) - A (in): 5/8
    • Spring Type: Compression
    • Wire Diameter - C (in): 0.063
    We currently do not have any equipment model information for this part.