7B-5594: Extension Spring
+ / - Hover over image to Zoom
Other Views

    7B-5594: Extension Spring

    Part Number: 7B-5594
    Brand: Cat
    Retrieving Price.....
    Save to List

    Machine Hook

    Machine hooks are made from the end coils of the spring by bending the end of the wire out to create the hook or loop. Crossover hooks are made from the end coils of the spring but are bent straight down the center of the spring first before then bending the wire out to create the hook or loop. This is a more stable hook than the machine hook.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • End Orientation: 360°
    • Length - B (in): 6 3/4
    • Loop Type: Machine Hook
    • Outside Diameter (OD) - A (in): 1 11/32
    • Spring Type: Extension
    • Wire Diameter - C (in): 0.162
    wheel-type loader
    988

    wheel dozer
    824B 834 824

    track-type loader
    977K 983B 977L

    wheel tractor-scraper
    619