4B-4306: Button Head Rivet
+ / - Hover over image to Zoom
Other Views

    4B-4306: Button Head Rivet

    Part Number: 4B-4306
    Brand: Cat
    Retrieving Price.....
    Save to List

    Body Diameter: 1/8 in

    Made of cold-formed steel. Meets ANSI B18.1.1 Requirements

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Body Diameter - B (in): 1/8
    • Head Diameter - C (in): 0.23
    • Rivet Length - A (in): 3/8
    • Rivet Type: Button Head
    • Shank Type: Solid Shank
    wheel-type loader
    980B 966C 980

    off-highway truck
    797 775D 785C 773D 793C 777D 789C 795F AC 784C 771D 769D

    underground articulated truck
    AD22

    marine products
    D315

    track-type loader
    955H

    articulated dump truck
    D400E II D350E II

    track-type tractor
    D4D