4B-4312: Button Head Rivet
+ / - Hover over image to Zoom
Other Views

    4B-4312: Button Head Rivet

    Part Number: 4B-4312
    Brand: Cat
    Retrieving Price.....
    Save to List

    Body Diameter: 3/16 in

    Made of cold-formed steel. Meets ANSI B18.1.1 Requirements

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Body Diameter - B (in): 3/16
    • Head Diameter - C (in): 0.34
    • Rivet Length - A (in): 5/8
    • Rivet Type: Button Head
    • Shank Type: Solid Shank
    earthmoving compactor
    825B

    motor grader
    130G 14G 140G 120G 12G 16G

    wheel-type loader
    988

    off-highway truck
    777 773B 772B 769C 776 768C

    wheel dozer
    824 834 824B

    pipelayer
    561C 583H 561B

    engine - industrial
    D320A

    track-type loader
    951 951B 977H 977D 977A

    wheel tractor-scraper
    627 621B 621 657B 627B 637D 651 637 657 641B 633D 639D 631C 623 623B 637B 621R 633C 641 651B 631D

    track-type tractor
    D5 D4D 141 D4E D8H 7S 4 46 4A 119 140 D9E D5B 173 4S 143 118 7A D4E SR

    work tool
    BD118 BD121