4B-4334: Button Head Rivet
+ / - Hover over image to Zoom
Other Views

    4B-4334: Button Head Rivet

    Part Number: 4B-4334
    Brand: Cat
    Retrieving Price.....
    Save to List

    Body Diameter: 5/16 in

    Made of cold-formed steel. Meets ANSI B18.1.1 Requirements

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Body Diameter - B (in): 5/16
    • Head Diameter - C (in): 0.56
    • Rivet Length - A (in): 5/8
    • Rivet Type: Button Head
    • Shank Type: Solid Shank
    earthmoving compactor
    826B 815 825B

    motor grader
    16 12F 14E 130G

    wheel-type loader
    966C 992B 988 950 980B 980 992

    off-highway truck
    777 776

    wheel dozer
    814 824B 824 834

    marine products
    D326F

    track-type loader
    977K 977H 955K 955L 955H 977A

    wheel tractor-scraper
    657E 651E

    track-type tractor
    8U D9G D4D 5 D5H D11N 55 58 5S 8S 5A D8L 8 11SU 5P 8A 11U 11