4B-4345: Button Head Rivet
+ / - Hover over image to Zoom
Other Views

    4B-4345: Button Head Rivet

    Part Number: 4B-4345
    Brand: Cat
    Retrieving Price.....
    Save to List

    Body Diameter: 3/8 in

    Made of cold-formed steel. Meets ANSI B18.1.1 Requirements

    UNITS:
    • US
    • Metric
    • Body Diameter - B (in): 3/8
    • Head Diameter - C (in): 0.67
    • Rivet Length - A (in): 1
    • Rivet Type: Button Head
    • Shank Type: Solid Shank
    marine products
    D342 D342C