6B-4594: Flat Head Rivet
+ / - Hover over image to Zoom
Other Views

    6B-4594: Flat Head Rivet

    Part Number: 6B-4594
    Brand: Cat
    Retrieving Price.....
    Save to List

    Body Diameter: 3/16 in

    Made of cold-formed steel

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Body Diameter - B (in): 3/16
    • Head Diameter - C (in): 3/8
    • Material: Steel
    • Rivet Length - A (in): 19/32
    • Rivet Type: Flat Head
    • Shank Type: Countersunk Shank
    earthmoving compactor
    815 826C 826G 825 836 816 815B 825C 825G

    motor grader
    130G 140G 16H NA 14G 16G 12G 24H 16

    forest products
    227

    wheel-type loader
    988B 962G 966C 950K 950 990 II 930 980C 962K 980G 966F II 980H 936E 980M 992G 936 966F 980K 950G 992C 972H 930R 930T 966H 920 G936 950E 966G II 966R 980F 980F II 972G 966D 950B 966E 992D 992B 972G II 980G II 966K 982M 936F 966K XE 910 972K 980 992 966G 980K HLG 990H 938G

    engine - generator set
    3306B 3304B 3306 3304

    wheel-type skidder
    528 528B 525 530B

    wheel dozer
    824G 814B 834B 814 824C 844H 834U 824B 834S 834 854G 824S 844

    off-highway truck
    773D 771D 785 775F 773 772B 777D 769D 776D 772 797F 775D 784C 773E 775B 769C 773B 777C 771C 773F 785C 784B 776C 69D 776B 770 775E 777B 785B 789D

    pipelayer
    583R 583T 561B PL83 561C 572G 589 561D 587T 578 PL87 571G 594 587R 583H 572R II 572R

    excavator
    235B 235 215B 245B 229D 215 245 215C 245D 225 235D 219 235C 225B 225D 229 219D

    track-type loader
    955K 943 941 977K 955L 931C 953 977L 953K 951C 963K 951B 953C 977 931C II 951 955 953B 941B

    engine - industrial
    D342

    wheel tractor-scraper
    627B 627 637E 621K OEM 637D 627H 623 623E 621B 613C 657 657E 623F 627G 627F 621G 621R 627E 621H 637 621K 651E 666B 631E 641 623H 651 637G 639D 623G 623B 631D 623K LRC 621E 613G 621 657B 627K 641B 651B 633D 623K 666 637B 650B 660B 631G 621S 633E II 627K LRC 613C II

    track-type tractor
    143 7SU D7R XR 153 D9E D6T D6D D4E 57H D6R II D4D D8N 4A 140 D5B 7 D6R LGP D9G D5 D6R D6R III D9R D4E SR D7H 7S D8R 9 59 58 D7G 9SU D6T XW D3C 6A 8 D6N XL 7A 163 D7R II D6T XL D7R D8L 141 D6N LGP 5 D6G 57 5A D5R2 D9T 8U D6D SR D11R D10T 6S D5E D6E D6G SR D11T D10N D6R XL 8A D10R D8T 7U 10U D11N D7E LGP D8H D9N D3C II D6T LGP 59N 7S LGP D6C D7R LGP 8S 9U D6E SR D7G2 6 D7E 5S D6G2 LGP 4S 4 10 D6N 55 59L 8SU D6N OEM 30 44 10SU D6G2 XL D8R II D6F SR 58L