1B-8720: Woodruff Key, 1/4 in
+ / - Hover over image to Zoom
Other Views

    1B-8720: Woodruff Key, 1/4 in

    Part Number: 1B-8720
    Brand: Cat
    Retrieving Price.....
    Save to List

    Diameter: 1 3/8 in

    Cat woodruff keys are made of medium carbon steel and machined to a smooth finish

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter - B (in): 1 3/8
    • MFG Number: 22
    • Thickness - A (in): 1/4
    engine - industrial
    D353E D353D D353C D342

    marine products
    D342 D337F D337 D397D D375D D342C D326F

    track-type loader
    955C

    track-type tractor
    D8H D8K