1B-8738: Woodruff Key, 5/16 in
+ / - Hover over image to Zoom
Other Views

    1B-8738: Woodruff Key, 5/16 in

    Part Number: 1B-8738
    Brand: Cat
    Retrieving Price.....
    Save to List

    Diameter: 1 1/4 in

    Cat woodruff keys are made of medium carbon steel and machined to a smooth finish

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter - B (in): 1 1/4
    • MFG Number: D
    • Thickness - A (in): 5/16
    motor grader
    16

    paving compactor
    CP-433C CS-433C

    pipelayer
    594

    engine - industrial
    D353E D379B D342C D342 G379 D379 D398B D353C G342C D353D D398 G379A G398

    marine products
    D342C D353E D353C D342 D397D D375D D353D

    track-type tractor
    D8H D9G D9E