0R-4608: PUMP GP HYD
+ / - Hover over image to Zoom
Other Views

    0R-4608: PUMP GP HYD

    Part Number: 0R-4608
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Reman Axial Piston Pump Variable Displacement

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity. Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Axial Piston Pump Variable Displacement
    UNITS:
    • US
    • Metric
    • Height (in): 9.7
    • Length (in): 16.6
    track-type tractor
    D7R 8SU D8N 7S LGP 7S 8 7 7SU 57H 8U 8A D7H