137-1392: Differential Group
+ / - Hover over image to Zoom
Other Views

    137-1392: Differential Group

    Part Number: 137-1392
    Brand: Cat
    Retrieving Price.....

    Cat® Differential Group

    Description:
    Differential transmit power and compensates for difference in speed between wheels on either side of machine through spider and pinion arrangement.

    Attributes:
    Group includes pinion, spider, case assembly, bevel gear, sleeve bearing and mounting hardware

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 10.5
    • Overall Length (in): 10.7
    • Overall Width (in): 10.7
    wheel-type loader
    962G II 950G II 950H, 962K, 962G, 962H, 950K, 950G

    wheel loaders
    950G, 950H, 962G, 962H, 962GII

    integrated toolcarrier
    IT62G, IT62H, IT62G II