254-5048: Piston
+ / - Hover over image to Zoom
Other Views

    254-5048: Piston

    Part Number: 254-5048
    Brand: Cat
    Retrieving Price.....

    Cat® Piston (Differential Lock)

    Description:
    Piston is used to activate the pin style differential lock in the control group for locking differentials.

    Attributes:
    • Material: Steel
    • Hardened
    • Piston OD: 35.95 mm (1.415 in)

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.44
    • Material Description: Steel
    • Outside Diameter (in): 1.42
    wheel-type loader
    926M, 924H, 930M, 924K, 930K, 924HZ, 930H, 928HZ

    wheel loaders
    930K, 924H