346-1270: Hose-Fumes Disposal
+ / - Hover over image to Zoom
Other Views

    346-1270: Hose-Fumes Disposal

    Part Number: 346-1270
    Brand: Cat
    Retrieving Price.....

    Cat® Fumes Disposal Hose

    Description:
    Cat fumes disposal hose.

    Attributes:
    • Material: Rubber
    • Hose OD: 41.8 mm (1.65 in)
    • Hose ID: 31.8 mm (1.25 in)
    • Low pressure

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Rubber
    • Overall Length (in): 29.25
    • Overall Width (in): 7
    wheel-type loader
    988K

    track-type tractor
    D8T

    15 to 18 liter
    C15