359-3494: Hose
+ / - Hover over image to Zoom
Other Views

    359-3494: Hose

    Part Number: 359-3494
    Brand: Cat
    Retrieving Price.....

    Cat® Hose (Pressure Valve)

    Description:
    For use in turbocharger lines group of Cat heavy duty equipment.

    Attributes:
    • Hose ID: 6 mm (0.236 in)
    • Thickness: 3.8 mm (0.149 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.24
    • Overall Length (in): 6.35
    wheel-type loader
    966E, 966F, 966F II 962K, 950K, 950M, 966G, 962M, 966D, 972G

    compactors
    816K

    engine - generator set
    C7.1

    wheel feller bunchers
    2670C

    wheel-type skidder
    535D, 545D, 555D

    skidders
    525D

    track-type loader
    963K

    engine - industrial
    C7.1

    motor grader
    120M 2

    forest products
    573C, 2570C, 2670C, 563C

    wheel loaders
    966FII

    motor graders
    120M2OEM, 120M2, 120M2AWD

    asphalt paver
    AP-1055F AP-1000E BG1000E, AP-1055E AP-1000F BG1055E

    excavator
    330F L 324E, 330F OEM 329E L 330F, 329F L 329E, 324E LN

    track excavators
    324EL, 329FL