359-3887: Hose
+ / - Hover over image to Zoom
Other Views

    359-3887: Hose

    Part Number: 359-3887
    Brand: Cat
    Retrieving Price.....

    Cat® Hose (Balance Pipe)

    Description:
    For use in turbocharger lines group of Cat heavy duty equipment.

    Attributes:
    • Hose ID: 6.35 mm (0.25 in)
    • Thickness: 2.6 mm (0.102 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.25
    • Overall Length (in): 2.8
    wheel-type loader
    966F II 950K, 966E, 962M, 962K, 950M, 966G, 966F, 972G, 966D

    compactors
    816K

    engine - generator set
    C7.1

    wheel feller bunchers
    2670C

    wheel-type skidder
    535D, 555D, 545D

    skidders
    525D

    track-type loader
    963K

    engine - industrial
    C7.1

    motor grader
    120M 2

    forest products
    2570C, 563C, 573C, 2670C

    wheel loaders
    966FII

    motor graders
    120M2, 120M2OEM, 120M2AWD

    asphalt paver
    AP-1055F AP-1000E BG1055E, AP-1055E AP-1000F BG1000E

    excavator
    330F, 329E L 329E LN 324E L 329E

    track excavators
    329FL, 324EL