087-5966: HOSE A
+ / - Hover over image to Zoom
Other Views

    087-5966: HOSE A

    Part Number: 087-5966
    Brand: Cat
    Retrieving Price.....

    Thermoplastic Hose Assembly

    Description:
    Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


    Attributes:
    Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheeled excavator
    M325C MH

    material handler
    M325D L MH M325D MH

    log loaders forestry
    325DFMLL, 320BLL, 325DFMLLA

    excavator
    325-A 320B N 320D LN 322C, 330F L 320D2, 320C, 320D L M325D L MH 320 L 320D2 L 320B L 325-A L 320, 320D2 GC 329E L 320C FM 323F 375-A L 320B LL 326D2 L 322C FM 5090B, 325 L 323, 320-A 5080, 324E LN 329D L 326F, 375-A 385C, 324D L 325 LN 330B L 330B LN 324E, 385C FS 329D2 L 320D, 320B FM LL 350 L 320E L 325C FM 329D2, 365B II 322 L 329E LN 325D L 325D FM LL 326F L 326D2, 323D2 L 324D, 329F L 324E L 322B L 322-A 325-A FM L

    track excavators
    320C, 320E, 322B, 5080, 323-07, 320DL, 329EL, 320CL, 350, 375L, 325BL, 385CFS, 350L, 320D2L, 322CL, 5090B, 329D, 329E, 329DL, 329FL, 323FL, 324ELN, 320EL, 325DL, 324D, 320D2, 326FL, 330FL, 375, 324EL, 322BL, 324DL, 330BL, 322L, 320L, 325L, 320BL, 322, 330BLN, 325, 320, 320-07

    forestry excavators
    320CFMHW