149-4560: TIE ROD
+ / - Hover over image to Zoom
Other Views

    149-4560: TIE ROD

    Part Number: 149-4560
    Brand: Cat
    Retrieving Price.....

    Cat® Hammer Tie Rod

    Description:
    Hammer Tie Rods are are used to mechanically couple the hammer front head, cylinder and back head together into one unit.

    Attributes:
    Cat® Hammer Tie Rods feature larger threads that improve load carrying capability, durability and reliability.

    Recommended Application:
    Cat Hammers are used on skid steers, backhoes and all sizes of excavators in demolition, construction, quarry and production breaking applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.8
    • Height (mm): 71.12
    • Length (in): 51
    • Length (mm): 1295.4
    • Width (mm): 71.12
    work tool
    H180S, 160 H120CS, H140S, H115S, 115 120, 130 H130S, 140, H195, H120S, H160S

    excavator
    322-A L 320N, 322-A N