355-3891: HEAD AS.-FRO
+ / - Hover over image to Zoom
Other Views

    355-3891: HEAD AS.-FRO

    Part Number: 355-3891
    Brand: Cat
    Retrieving Price.....

    Cat® Hammer Front Head Assembly

    Description:
    The Front Head supports the whole hammer assembly and houses the work tool.

    Attributes:
    Cat® Hammer Front Heads are isolated by a one-piece suspension jacket, which dampens vibration and sound. A lower dBa allows the hammer to be used in urban and other noise restricted areas.

    Recommended Application:
    Cat Hammers are used on skid steers, backhoes and all sizes of excavators in demolition, construction, quarry and production breaking applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 11.9
    • Height (mm): 302.26
    • Length (in): 29.3
    • Length (mm): 744.22
    • Width (mm): 302.26
    work tool
    H110E S H160E S H140E S H130E S H120E S H115E S H180E S