355-6561: PISTON
+ / - Hover over image to Zoom
Other Views

    355-6561: PISTON

    Part Number: 355-6561
    Brand: Cat
    Retrieving Price.....

    Cat® Hammer Piston

    Description:
    A Hammer Piston is a component of a hydraulic hammer that actuates the work tool.

    Attributes:
    Cat® Hammer Pistons have a longer design that helps to minimize recoil stress and hydraulic pulsation through the hammer. This results in dampened vibration which in turn protects the carrier and operator. Cat Hammer Pistons also feature optimum levels of impact energy as a result of matched weight and diameter to the work tools they actuate.

    Recommended Application:
    Cat Hammers are used on skid steers, backhoes and all sizes of excavators in demolition, construction, quarry and production breaking applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.1
    • Height (mm): 104.14
    • Length (in): 28.9
    • Length (mm): 733.501
    • Width (mm): 104.14
    work tool
    H110E S H120E S H180E S H140E S H115E S H130E S H160E S