118-4329: Oil Manifold
+ / - Hover over image to Zoom
Other Views

    118-4329: Oil Manifold

    Part Number: 118-4329
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Oil Manifold

    Description:
    Cat oil manifolds are designed to divide an oil flow into several parts, to combine several flows into one, or to reroute a flow.

    Attributes:
    • Regulates oil flow
    • Material: Gray Cast Iron
    • OEM direct replacement part
    • Easy to maintain and repair
    • Corrosion resistant for long lasting high performance

    Applications:
    Used to replace manifolds on cylinder blocks of Cat heavy-duty equipment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Gray Cast Iron
    • Overall Height (in): 2.4
    • Overall Length (in): 4
    • Overall Width (in): 3.7
    engineer support tractor
    DEUCE 30/30

    engine - generator set
    3126B

    engine - truck
    3126B 3126E 3126 C7 3116

    engine - industrial
    SPP101 3126 3126B

    combine
    460 465 470