258-2855: Sprocket-Axle
+ / - Hover over image to Zoom
Other Views

    258-2855: Sprocket-Axle

    Part Number: 258-2855
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Axle Sprocket

    Description:
    Sprocket transfers engine power to the link assemblies and engage the link assembly to create motion.

    Attributes:
    • Material: Steel
    • Hardened
    • Internal spline: 25 teeth
    • Hub width: 73.82 mm (2.91 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Outside Diameter (in): 12.64
    skid steer loader
    256C 246C 262C 262C2