477-8095: Spring-Guide
+ / - Hover over image to Zoom
Other Views

    477-8095: Spring-Guide

    Part Number: 477-8095
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Guide Spring (Valve Lifter)

    Description:
    Cat guide springs are used to service valve lifter systems on Cat heavy duty equipment. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.

    Attributes:
    • Material: Steel
    • Springs meet or exceed current standards and material grades.
    • RoHS compliant
    • Performance-based

    Application:
    Guide springs are applications specific. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.39
    • Length (in): 1.34
    • Material Description: Steel
    • Width (in): 1.16
    cold planer
    PR-1000C PR-1000

    engine - generator set
    3208

    engine - truck
    3208

    engine - industrial
    3208