526-8964: Cylinder Assembly-Boom
+ / - Hover over image to Zoom
Other Views

    526-8964: Cylinder Assembly-Boom

    Part Number: 526-8964
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Boom Cylinder Assembly

    Description:
    Cat boom cylinders, designed for your rugged work environment, are double acting cylinders in which the working fluid acts alternatively on both sides of the piston.

    Attributes:
    • Double acting cylinder assembly
    • Material: Steel
    • Cylinder assembly consists of rod assembly, M12 grease fitting, bearing, cylinder assembly, and lubrication fitting
    • Fitting thread size: M16x1.5 (2x)
    • Fitting gender: male (2x)
    • Thread size: M8 (2x, mounting)
    • High working pressure

    Applications:
    Used to actuate heavy-duty implements in hydraulic systems. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.7
    • Length (in): 32
    • Material Description: Steel
    • Weight (lb): 28.6
    • Width (in): 4.6
    mini hydraulic excavator
    301.7D