095-1235: Nut-Castle
+ / - Hover over image to Zoom
Other Views

    095-1235: Nut-Castle

    Part Number: 095-1235
    Brand: Cat
    Retrieving Price.....

    Cat® Castle Nut

    Metric

    Castle nuts are used with a cotter pin for locking and to resist loosening under vibration. Cat nuts and mating hardware form a matched system which produces consistently high clamp loads.

    Attributes:
    • Material: Steel
    • Thread size: M42
    • Zinc plated

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 1.81
    • Hex Size (in): 2.56
    • Material Description: Steel
    motor grader
    160M 2 12K, 160M, 140M 2 120M, 140K, 140M, 160M 3 160K, 12M 2 140M 3 AWD 14L 12M, 160M 3 AWD 12M 3 120M 2 140, 140M 3 12M 3 AWD

    motor graders
    120M, 12M, 140M, 160M, 160M3, 12M2AWD, 120M3, 120M3AWD, 120, 120LAWD, 120M2AWD, 120M2, 140M2, 160M2, 12M3AWD, 12M3, 140M3AWD, 140M3, 160MAWD, 12M2, 160M3AWD, 12K, 160K, 120K2, 140K, 160M2AWD, 120MAWD, 140M2AWD, 14LAWD, 140K2, 140-13AWD, 140-13

    excavator
    EL240 E240C, 321C EL180 E110B, E140, 320C

    mini hydraulic excavator
    308E2CR, 308, 308E2 CR

    track excavators
    320DL, E240B, 320CL