289-5884: Nut-Castle
+ / - Hover over image to Zoom
Other Views

    289-5884: Nut-Castle

    Part Number: 289-5884
    Brand: Cat
    Retrieving Price.....

    Cat® Castle Nut

    Metric

    Castle nuts are used with a cotter pin for locking and to resist loosening under vibration. Cat nuts and mating hardware form a matched system which produces consistently high clamp loads.

    Attributes:
    • Material: Steel
    • Thread size: M36
    • Zinc plated

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.48
    • Hex Size (in): 2.17
    • Material Description: Steel
    skid steer loaders
    262D

    track type tractors
    D3K2LGP

    skid steer loader
    289D 279C2 249D 299D2 XHP 299D XHP 259D 279D 299D 239D 259B3 299C 289C2 289C 279C

    compact track loaders
    249D3 239D3

    multi terrain loaders
    299D2 259D 299DXHP 259DLRC 299D2XHP

    track-type tractor
    D4K LGP D4K XL D3K2 LGP D3K2 XL D4K2 LGP D4K2 XL D3K LGP D3K XL