252-5805: Fuel Tank Vent Assembly
+ / - Hover over image to Zoom
Other Views

    252-5805: Fuel Tank Vent Assembly

    Part Number: 252-5805
    Brand: Cat
    Retrieving Price.....

    Cat® Fuel Tank Vent

    Description:
    A Fuel Tank Vent allows relief of tank pressure during filling and prevents vacuum as fuel is consumed.

    Attributes:
    Cat® Fuel Tank Vents are engineered for long life and feature improved performance characteristics that result in decreased risk of fuel leaks even in the severest conditions.

    Recommended Application:
    Cat Fuel Tank Vents are designed for installation in Cat fuel tanks.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.5
    • Length (in): 13
    wheel-type loader
    992K

    vibratory single drum smooth
    CS64

    off highway trucks
    785D, 785C

    track type tractors
    D8T, D11R, D7R, D10T, D10T2, D9T, D11T, D9R, D8RLRC, D7RLGP, D7RXR, D8RII

    wheel tractor scrapers
    637K, 631G, 637KLRC, 631KLRC

    wheel dozers
    854K, 854KLRC

    articulated dump truck
    730C, 725C2, 730, 730C2, 730C2 EJ 735

    large mining products
    6015B, 6020B, 5110BME

    cold planer
    PM620, PM822, PM825, PM622, PM820

    articulated trucks
    725C2, 730C, 725C, 730C2EJ, 730CEJ, 730DEJLRC, 730DLRC, 730D

    wheel loaders
    986K, 980M, 982M, 992K, 992KLRC

    cold planers
    PM820, PM825, PM622, PM620, PM822, PM822LRC, PM820LRC, PM825LRC, PM620LRC

    paving compactor
    CS-74 CP-64 CS-76 CP-56 CP-74 CS-64 CS-56 CP-76

    wheel dozer
    854K

    excavator
    5110B 390F 390F L 390D L 385C FS 374F L

    pipelayer
    572R II

    wheel tractor-scraper
    637G, 631G, 627G, 637K, 631K

    mining
    6015B

    track excavators
    390FL, 374FL, 385CFS, 390D

    track-type tractor
    D8R D7R II D10T2, D11T, D9T, D7R XR D11R, D7R LGP D7R, D9R, D8T

    expanded mining products
    6015B