1M-5928: Sealed Beam Electrical Lamps
+ / - Hover over image to Zoom
Other Views

    1M-5928: Sealed Beam Electrical Lamps

    Part Number: 1M-5928
    Brand: Cat
    Retrieving Price.....
    Save to List

    24 Volt 60 Watt Head Lamp

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • ANSI Number: 4880
    • Description: Head Lamp
    • Voltage (volts): 24
    • Wattage (watts): 60
    earthmoving compactor
    815 816 826B 825B

    motor grader
    120G 16G 140G 130G 14G 12G

    wheel-type loader
    992 988 992B 988B 992C

    wheel-type skidder
    518 528

    off-highway truck
    769B 769

    wheel dozer
    814 824B 834 824 834S 834U 834B

    wheel tractor-scraper
    637 633C 631C 627B 651B 651 660B 621 641 650B 666B 657 627 621B 641B 623B 623 657B 666

    track-type tractor
    59 D7H 6 8U D8N 10U 6S 6SU 6A 9 10 8A 10C 58 56 D11N 57 D9L 7U D7F 7S D6H D10 11 8S 7 D8L 11SU 7A 57H 9C 11U 8 56H 8SU 9S 7SU 9U 10S