Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsHand ToolsSeal Picks5P-1720: 159mm Long Seal Pick
Home
Workshop SuppliesToolsHand ToolsSeal Picks
5P-1720: 159mm Long Seal Pick
5P-1720: 159mm Long Seal Pick

Cat® Seal Pick for transmission planetary is used for removing and installing seals in the transmission planetary gear set

Brand: Cat

Product Images
5P-1720: 159mm Long Seal Pick
5P-1720: 159mm Long Seal Pick

Cat® Seal Pick for transmission planetary is used for removing and installing seals in the transmission planetary gear set

Brand: Cat

Check Price
Check Price
Login to view your customer price
DescriptionSpecifications
Specifications for part number 5P-1720

Units of Measure

USMetric
Material: Steel
Outside Diameter (mm): 7.93
Overall Length (mm): 54
Outside Diameter (in): 0.31
Overall Length (in): 2.13
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert