Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home081-5526: NUT
Home081-5526: NUT
081-5526: NUT

Brand: Cat

fallback-image
Discontinued
081-5526: NUT
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 081-5526

We are still working on adding a description for this part.

Specifications for part number 081-5526

Units of Measure

USMetric
Hand of Thread: RH
Nut Type: Acorn
Thread Size (dia x pitch) (mm): M8x1.25
Thickness (in): 0.492
Thread Size (in): 0
Class or Grade: Iso 898-2 Class 8
Drive (mm): 13.0
Thread Size (mm): M8
Drive (in): 0.512
Thickness (mm): 12.5
View More
Compatible Models for part number 081-5526

TELEHANDLER

RT50SA RT100 RT80 RT50 RT60 RTC60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced