Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components081-5604: TEE BRANCH
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components081-5604: TEE BRANCH
081-5604: TEE BRANCH

Brand: Cat

fallback-image
081-5604: TEE BRANCH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 081-5604
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16), 6V-3250 (9/16-18), 6D-7128 (11/16-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16), 214-7568 (9/16-18), 228-7089 (11/16-16)
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16), 3J-1907 (9/16-18), 6V-8397 (11/16-16)
View More
Compatible Models for part number 081-5604

WHEEL SKIDDER

525 515

TRACK-TYPE TRACTOR

D11R D8R D8GC D8 GC

ASPHALT PAVER

BG-225C AP-650B

MINING EXCAVATOR

5110B

BACKHOE LOADER

426B 436B

MACHINE CNTRL & GDNC

CPM KIT

VIBRATORY COMPACTOR

CD-54

COMPACT WHEEL LOADER

902 906

WHEEL LOADER

950GC 966K XE 966H 962H 966K 950H 972H 950K 972K 980H 962K 980K 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced