Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components081-5622: 9/16" X 3/8" Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components081-5622: 9/16" X 3/8" Straight Adapter
081-5622: 9/16" X 3/8" Straight Adapter

Cat® 9/16" X 3/8" Straight Adapter with ORFS to STOR

Brand: Cat

Product Images
081-5622: 9/16" X 3/8" Straight Adapter
081-5622: 9/16" X 3/8" Straight Adapter
081-5622: 9/16" X 3/8" Straight Adapter
081-5622: 9/16" X 3/8" Straight Adapter
081-5622: 9/16" X 3/8" Straight Adapter

Cat® 9/16" X 3/8" Straight Adapter with ORFS to STOR

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 081-5622
Coolant and Urea Compatible Seal: 121-4345 (9/16-18), 8K-0001 (3/8-24)
Oil and Fuel Compatible Seal: 228-7088 (9/16-18), 238-5079 (3/8-24)
Transmission and Hydraulic Oil Compatibile Seal: 4J-5477 (9/16-18), 7J-0204 (3/8-24)
Material: Carbon Steel
View More
Compatible Models for part number 081-5622

TRUCK ENGINE

3116

GENERATOR SET

C175-16 C32

ENGINE

C32 MARINE

PETROLEUM ENGINE

C175-16

WHEEL DOZER

854G 854K

OFF HIGHWAY TRUCK

777

ROTARY CUTTER

RC7

WHEEL LOADER

993K 994F 994K 994H 992G 995 992K

TELEHANDLER

TH62 TH63 RT80 RT60 RT50SA TH82 TH83 RT100 RT50 RTC60

TRACK-TYPE TRACTOR

D11R D11T

MARINE ENGINE

C32 C175-16 C32 MARINE

MARINE AUXILIARY

C32B C32

SKID STEER LOADER

272D2 XHP 272D2

INDUSTRIAL ENGINE

3512C

TRUCK

797F 793F 795F AC 793F OEM 777G 777F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced