Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets083-1354: O RING
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets
083-1354: O RING
083-1354: O RING

Brand: Cat

fallback-image
083-1354: O RING

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Polymer: NBR (Nitrile butadiene)
Material Hardness: 50A
Cross Section Diameter (mm): 8
Inside Diameter (mm): 104
Cross Section Diameter (in): 0.315
Inside Diameter (in): 4.094
Units of MeasureUSMetric
Polymer: NBR (Nitrile butadiene)
Material Hardness: 50A
Cross Section Diameter (mm): 8
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert