Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab InteriorCab Insulation107-1362: Headliner Assembly
Home
CabsCab InteriorCab Insulation
107-1362: Headliner Assembly
107-1362: Headliner Assembly

Cat® Headliner Assembly

Brand: Cat

Product Images
107-1362: Headliner Assembly
107-1362: Headliner Assembly
107-1362: Headliner Assembly

Cat® Headliner Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-1362
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 107-1362

Units of Measure

USMetric
Material Description: Fiberglass
Overall Width (in): 38
Overall Height (in): 6
Material: Sealants / Adhesives Adhesive,Acoustical Insulation
Overall Width (mm): 965.2
Overall Length (in): 44.5
Overall Height (mm): 152.4
Overall Length (mm): 1,130.3
View More
Compatible Models for part number 107-1362

QUARRY TRUCK

771D 773E 775D 777E

TRUCK

773E 773D 769D 777D 775E 775D

TRACTOR

776D

OFF HIGHWAY TRUCK

777E 777 773 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert