Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCat Reman ProductsAir SystemsTurbochargers10R-9567: TURBO GP GAS
Home
Cat Reman ProductsAir SystemsTurbochargers
10R-9567: TURBO GP GAS
10R-9567: TURBO GP GAS

Remanufactured Turbocharger

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

fallback-image
10R-9567: TURBO GP GAS

Remanufactured Turbocharger

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
10R-956710R-9567
141-8589141-8589
6I-11326I-1132
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 10R-9567
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 10R-9567

Units of Measure

USMetric
Width (mm): 274.3
Height (mm): 330.2
Length (in): 10.8
Height (in): 13
Length (mm): 274.3
View More
Compatible Models for part number 10R-9567

ASPHALT PAVER

AP-655C BG-2255C

WHEELED EXCAVATOR

M322C M316C M318C M318C MH

INDUSTRIAL ENGINE

3056E

View More
Compare Alternate Parts
10R-9567
This part:
10R-9567: TURBO GP GAS
Length (in)

10.8

Height (in)

13

Description

Remanufactured Turbocharger

216-8685
This part:
216-8685: TURBO GP-BAS
Length (in)

9.36

Height (in)

12.1

Description

Turbocharger

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert