Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws126-7573: No. 8 (.164)"-32 x 1" Rounded Pan Head Hexalobular Screw
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
126-7573: No. 8 (.164)"-32 x 1" Rounded Pan Head Hexalobular Screw
126-7573: No. 8 (.164)"-32 x 1" Rounded Pan Head Hexalobular Screw

Cat® 8" Self-Locking Steel Pan Head Screw

Brand: Cat

Product Images
126-7573: No. 8 (.164)"-32 x 1" Rounded Pan Head Hexalobular Screw
126-7573: No. 8 (.164)"-32 x 1" Rounded Pan Head Hexalobular Screw

Cat® 8" Self-Locking Steel Pan Head Screw

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 126-7573
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 126-7573

Units of Measure

USMetric
Hand of Thread: RH
Material: Sealants / Adhesives Adhesive,Carbon Steel
Bolt Type: Rounded Head (Pan)
Thread Size (in): 0
Coating: Zinc
Class or Grade: ASME B18.6.3 (60 ksi)
Bolt Length (in): 1
Thread Size (mm): No. 8 (.164)
Bolt Length (mm): 25.4
Locking Feature: Adhesive
Grip Length (in): 0.063
Thread Size (dia x pitch) (mm): No. 8 (.164)x32
Grip Length (mm): 1.59
View More
Compatible Models for part number 126-7573

TRACK-TYPE TRACTOR

D10T2 D10 D11

GENERATOR

SR4 SR4B SR4BHV

GEN SET ENGINE

3508 3512 3516

GENERATOR SET

XQ425 G3516B G3516C C13 XQ375 G3516E G3520C G3512E 3516 G3520E 3512 G3516

PNEUMATIC COMPACTOR

PS-360B PF-290B PS-360C

TRUCK

MT4400D AC

PETROLEUM ENGINE

3512C 3512

GAS ENGINE

G3516C G3512E G3516E

WHEEL LOADER

972G II 980G II 950G II 966G 950G 972G 962G 962G II 980H 966G II 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert