Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges137-4101: Base Edge
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edges
137-4101: Base Edge
137-4101: Base Edge

Weld-on Base Edge 50mm

Brand: Cat

fallback-image
137-4101: Base Edge

Weld-on Base Edge 50mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 137-4101
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 137-4101

Units of Measure

USMetric
Width Between Sidebars (mm): 1,244
End Depth (in): 15.748
Overall Width (in): 53.898
Bevel Angle: 22.5
Material: Boron Steel,Structural Steel,Alloy Steel
Thickness Class: 50
Overall Width (mm): 1,369
Cut to Length: Cut-to-Length
Adapter Type: Weld-On Adapters
Shape: Straight
Width Between Sidebars (in): 48.976
End Depth (mm): 400
View More
Compatible Models for part number 137-4101

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert