Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance138-2172: SHIM KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
138-2172: SHIM KIT
138-2172: SHIM KIT

Cat® Shim Pack for Wheel Loader Articulated Hitch, Outside Diameter: 50mm

Brand: Cat

Product Images
138-2172: SHIM KIT
138-2172: SHIM KIT
138-2172: SHIM KIT
138-2172: SHIM KIT
138-2172: SHIM KIT

Cat® Shim Pack for Wheel Loader Articulated Hitch, Outside Diameter: 50mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 138-2172

Units of Measure

USMetric
Overall Diameter (mm): 49.75
Material: Shim Steel,Steel,Nitrile / NBR / HNBR / XNBR Adhesive,Carbon Steel
Overall Diameter (in): 1.96
Outside Diameter (in): 1.96
Outside Diameter (mm): 50
Thickness (in): 0.14
Hole Size (mm): 10.5 (3x)
Thickness (mm): 3.6
Hole Size (in): 0.413 (3x)
View More
Compatible Models for part number 138-2172

WHEEL LOADER

908 907 908M 906M 906 908M OEM

COMPACT WHEEL LOADER

914K 914M 908M 906M 918M 920K 910K 910M 914 910 907H 907H2 906H2 908H2 907M 920 908H 906H 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert