Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies172-5052: EDGE AS
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies172-5052: EDGE AS
172-5052: EDGE AS

Brand: Cat

fallback-image
Discontinued
172-5052: EDGE AS
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 172-5052

We are still working on adding a description for this part.

Specifications for part number 172-5052

Units of Measure

USMetric
Width Between Sidebars (mm): 1,576.0
End Depth (in): 19.685
Overall Width (in): 68.898
Adapter Size: J550
Bevel Angle: 22.5
Material: Structural Steel,Alloy Steel
Thickness Class: 60
Overall Width (mm): 1,750.0
Overall Depth (in): 19.685
Size: J550
Adapter Type: Two Strap
Adapter Quantity: 4
Shape: Straight
Overall Depth (mm): 500.0
Series: J Series
Adapter Series: J Series
Width Between Sidebars (in): 62.047
End Depth (mm): 500.0
Edge Assembly Type: Standard
View More
Compatible Models for part number 172-5052

EXCAVATOR

345B II 345B L 345B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced