Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home173-7546: Hose Assembly
Home173-7546: Hose Assembly
173-7546: Hose Assembly

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
173-7546: Hose Assembly
173-7546: Hose Assembly
173-7546: Hose Assembly
173-7546: Hose Assembly
173-7546: Hose Assembly

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 173-7546
Overall Length (mm): 896.0
Weight (kg): 1.25
Material: Carbon Steel,Medium Pressure Hose
View More
Compatible Models for part number 173-7546

ARTICULATED TRUCK

740 735 OEM 735

EJECTOR TRUCK

740

WHEEL DOZER

834G

MOTOR GRADER

14L 140M 150 160 14 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced