Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesAbrasivesAbrasive Wheels174-8905: 3.2mm Thick Cut Off Wheel
Home
Workshop SuppliesAbrasivesAbrasive Wheels
174-8905: 3.2mm Thick Cut Off Wheel
174-8905: 3.2mm Thick Cut Off Wheel

Cat® 3.2mm Thick Cut Off Wheel delivers consistent and reliable results, helping operators complete their cutting tasks precisely and efficiently

Brand: Cat

Product Images
174-8905: 3.2mm Thick Cut Off Wheel
174-8905: 3.2mm Thick Cut Off Wheel

Cat® 3.2mm Thick Cut Off Wheel delivers consistent and reliable results, helping operators complete their cutting tasks precisely and efficiently

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 174-8905

Units of Measure

USMetric
Outer Diameter (mm): 76.2
Outer Diameter (in): 3.0
Inner Diameter (mm): 9.53
Inner Diameter (in): 0.375
Thickness (mm): 3.2
Thickness (in): 0.125
Weight (kg): 0.034
Weight (lb): 0.074
Grit: A36
Hole Size (in): 3/8
Maximum Operating Speed (RPM): 25,000.0
Dimensions (in): 3 x 1/8
Dimensions (mm): 76 x 3
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced